Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 213 EM
Part #:N 213 EM
Catalog #:N 213 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 80.4994662952006 kN | Outer Race Configuration: | Separable Both Directions |
| Inner Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Static Load Rating (kN): | 89.7 kN | Flanges: | (2) Flanges on Inner Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 18,097 lb |
| Speed [Max] Oil (RPM): | 6,300 rpm | Platform: | Cylindrical Radial |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 20,165 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 5,300 rpm | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080690 | Weight: | 2.34 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

