Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 214 EM
Part #:N 214 EM
Catalog #:N 214 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 117.997974383201 kN | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Seal Type: | Unsealed |
| Flanges: | (2) Flanges on Inner Ring | Static Load Rating (kN): | 136 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C0 | Speed [Max] Grease (RPM): | 5,000 rpm |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 30,574 lb | Dynamic Load Rating (lb): | 26,527 lb |
| Speed [Max] Oil (RPM): | 6,000 rpm | Snap Ring: | No |
| Separable: | Outer ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080768 | Weight: | 2.54 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 4.92 IN | Country of Origin: | China |

