Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 216 EM
Part #:N 216 EM
Catalog #:N 216 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Outer Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Flanges: | (2) Flanges on Inner Ring | Additional Information: | Suitable for radial loads only |
| Static Load Rating (kN): | 166 kN | Inner Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 138.998028556801 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 37,318 lb |
| Speed [Max] Oil (RPM): | 5,000 rpm | Duplexing: | No |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 31,248 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed [Max] Grease (RPM): | 4,300 rpm | Snap Ring: | No |
| Separable: | Outer ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080911 | Weight: | 3.31 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.02 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

