Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 307 EM
Part #:N 307 EM
Catalog #:N 307 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Dynamic Load Rating (kN): | 63.8008424088005 kN |
| Flanges: | (2) Flanges on Inner Ring | Seal Type: | Unsealed |
| Outer Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 61.6 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C0 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 8,500 rpm |
| Speed [Max] Oil (RPM): | 10,000 rpm | Duplexing: | No |
| Static Load Rating (lb): | 13,848 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Sealed: | None |
| Dynamic Load Rating (lb): | 14,343 lb | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410082212 | Weight: | 1.06 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

