Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 309 EM C3
Part #:N 309 EM C3
Catalog #:N 309 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Seal Type: | Unsealed | Flanges: | (2) Flanges on Inner Ring |
| Dynamic Load Rating (kN): | 71.1982349296006 kN | Outer Race Configuration: | Separable Both Directions |
| Inner Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Static Load Rating (kN): | 67.8 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Number of Rows: | 1 | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 15,242 lb | Dynamic Load Rating (lb): | 16,006 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 7,000 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 6,000 rpm | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410082380 | Weight: | 1.94 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

