Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 310 EM C3
Part #:N 310 EM C3
Catalog #:N 310 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Static Load Rating (kN): | 86.2 kN | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Dynamic Load Rating (kN): | 86.9004571776007 kN | Flanges: | (2) Flanges on Inner Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C3 | Duplexing: | No |
| Speed [Max] Oil (RPM): | 6,500 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 19,379 lb |
| Sealed: | None | Dynamic Load Rating (lb): | 19,536 lb |
| Speed [Max] Grease (RPM): | 8,500 rpm | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Outer ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082458 | Weight: | 2.54 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

