Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 313 EM
Part #:N 313 EM
Catalog #:N 313 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 179.000885405601 kN |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 190 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Separable Both Directions | Flanges: | (2) Flanges on Inner Ring |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 5,000 rpm |
| Static Load Rating (lb): | 42,714 lb | Dynamic Load Rating (lb): | 40,241 lb |
| Speed [Max] Grease (RPM): | 4,300 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - both sides | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082618 | Weight: | 4.96 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

