Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 314 EM
Part #:N 314 EM
Catalog #:N 314 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring | Additional Information: | Suitable for radial loads only |
| Version: | EM: Extra capacity design; Machined brass retainer | Dynamic Load Rating (kN): | 149.002078935201 kN |
| Inner Race Configuration: | Non-Separable | Static Load Rating (kN): | 156 kN |
| Outer Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Speed [Max] Oil (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 33,497 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 4,000 rpm |
| Static Load Rating (lb): | 35,070 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Retainer: | Yes |
| Separable: | Outer ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082687 | Weight: | 6.06 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

