Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 317 EM
Part #:N 317 EM
Catalog #:N 317 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 41 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Seal Type: | Unsealed | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 226 kN | Dynamic Load Rating (kN): | 210.000541736002 kN |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Inner Ring | Outer Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 4,000 rpm | Static Load Rating (lb): | 50,807 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 3,400 rpm |
| Dynamic Load Rating (lb): | 47,210 lb | Retainer: | Yes |
| Snap Ring: | No | Separable: | Outer ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082885 | Weight: | 11.24 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.61 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

