Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - N 319 EM
Part #:N 319 EM
Catalog #:N 319 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Outer Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Flanges: | (2) Flanges on Inner Ring | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 254.998751441602 kN | Static Load Rating (kN): | 284 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 57,326 lb |
| Speed [Max] Oil (RPM): | 3,600 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 63,846 lb | Speed [Max] Grease (RPM): | 3,000 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | None | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410083004 | Weight: | 13.78 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

