Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 209 EM
Part #:NJ 209 EM
Catalog #:NJ 209 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Can be used to a certain extent to take combined loads | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 66.4 kN | Dynamic Load Rating (kN): | 63.0001625208005 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Speed [Max] Oil (RPM): | 6,300 rpm |
| Static Load Rating (lb): | 14,927 lb | Speed [Max] Grease (RPM): | 8,000 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 14,163 lb | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - one side |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080393 | Weight: | 0.98 LB |
| Packaged Length: | 3.35 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 3.35 IN | Country of Origin: | China |

