Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 211 EM C3
Part #:NJ 211 EM C3
Catalog #:NJ 211 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Static Load Rating (kN): | 93.4 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Additional Information: | Can be used to a certain extent to take combined loads |
| Dynamic Load Rating (kN): | 82.5990268904007 kN | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 20,997 lb |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 7,500 rpm |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 6,300 rpm |
| Dynamic Load Rating (lb): | 18,569 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - one side |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080560 | Weight: | 1.47 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

