Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 220 EM
Part #:NJ 220 EM
Catalog #:NJ 220 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 248.602208780802 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Can be used to a certain extent to take combined loads |
| Static Load Rating (kN): | 305.5 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | C0 | Dynamic Load Rating (lb): | 55,888 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 3,200 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 68,679 lb |
| Speed [Max] Oil (RPM): | 3,800 rpm | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410081208 | Weight: | 7.72 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

