Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 307 EM
Part #:NJ 307 EM
Catalog #:NJ 307 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Dynamic Load Rating (kN): | 63.8008424088005 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 61.6 kN | Additional Information: | Can be used to a certain extent to take combined loads |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C0 | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 14,343 lb | Speed [Max] Oil (RPM): | 10,000 rpm |
| Static Load Rating (lb): | 13,848 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 8,500 rpm |
| Sealed: | None | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410082236 | Weight: | 1.08 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

