Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 313 EM
Part #:NJ 313 EM
Catalog #:NJ 313 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 179.000885405601 kN | Seal Type: | Unsealed |
| Additional Information: | Can be used to a certain extent to take combined loads | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Static Load Rating (kN): | 190 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Grease (RPM): | 4,300 rpm |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 40,241 lb |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 42,714 lb | Speed [Max] Oil (RPM): | 5,000 rpm |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - one side | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082632 | Weight: | 5.07 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

