Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 313 EM C3
Part #:NJ 313 EM C3
Catalog #:NJ 313 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 179.000885405601 kN | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Additional Information: | Can be used to a certain extent to take combined loads |
| Seal Type: | Unsealed | Static Load Rating (kN): | 190 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Duplexing: | No |
| Dynamic Load Rating (lb): | 40,241 lb | Speed [Max] Grease (RPM): | 4,300 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 42,714 lb |
| Speed [Max] Oil (RPM): | 5,000 rpm | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410082649 | Weight: | 5.96 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

