Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 314 EM
Part #:NJ 314 EM
Catalog #:NJ 314 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Seal Type: | Unsealed |
| Version: | EM: Extra capacity design; Machined brass retainer | Dynamic Load Rating (kN): | 202.999040937602 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Inner Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 220 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Misalignment: | No |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 45,636 lb |
| Speed [Max] Oil (RPM): | 4,800 rpm | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 4,000 rpm | Duplexing: | No |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 49,458 lb |
| Sealed: | None | Snap Ring: | No |
| Separable: | Inner ring - one side | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082700 | Weight: | 6.39 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

