Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 318 EM C3
Part #:NJ 318 EM C3
Catalog #:NJ 318 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring |
| Version: | EM: Extra capacity design; Machined brass retainer | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 321.997865180803 kN | Static Load Rating (kN): | 349 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 78,458 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 3,200 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 72,388 lb | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 3,800 rpm | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - one side |
General Specifications
| UPC: | 637410082977 | Weight: | 13.01 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

