Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NJ 322 EM C3
Part #:NJ 322 EM C3
Catalog #:NJ 322 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 50 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Additional Information: | Can be used to a certain extent to take combined loads | Seal Type: | Unsealed |
| Flanges: | (1) Flange on Inner Ring; (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 513 kN | Dynamic Load Rating (kN): | 442.998389144004 kN |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 3,000 rpm | Duplexing: | No |
| Sealed: | None | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 99,590 lb | Static Load Rating (lb): | 115,327 lb |
| Speed [Max] Grease (RPM): | 2,400 rpm | Separable: | Inner ring - one side |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081482 | Weight: | 24.91 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 1.97 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

