Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 209 EM C3
Part #:NU 209 EM C3
Catalog #:NU 209 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 85 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 60.1977829128005 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 62.8 kN |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Grease (RPM): | 7,500 rpm |
| Dynamic Load Rating (lb): | 13,533 lb | Speed [Max] Oil (RPM): | 9,000 rpm |
| Duplexing: | No | Static Load Rating (lb): | 14,118 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Radial | Separable: | Inner ring - both sides |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080423 | Weight: | 1.17 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 2.80 IN | Country of Origin: | China |

