Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 211 EM C3
Part #:NU 211 EM C3
Catalog #:NU 211 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 82.5990268904007 kN |
| Flanges: | (2) Flanges on Outer Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 93.4 kN |
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Misalignment: | No | Speed [Max] Oil (RPM): | 7,500 rpm |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 20,997 lb |
| Speed [Max] Grease (RPM): | 6,300 rpm | Dynamic Load Rating (lb): | 18,569 lb |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410080584 | Weight: | 1.60 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

