Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 213 EM
Part #:NU 213 EM
Catalog #:NU 213 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Static Load Rating (kN): | 118 kN |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 107.001970588001 kN |
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C0 | Platform: | Cylindrical Radial |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 24,055 lb | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 6,300 rpm | Static Load Rating (lb): | 26,527 lb |
| Speed [Max] Grease (RPM): | 5,300 rpm | Separable: | Inner ring - both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410080737 | Weight: | 2.46 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

