Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 213 EM C3
Part #:NU 213 EM C3
Catalog #:NU 213 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 118 kN | Dynamic Load Rating (kN): | 107.001970588001 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Duplexing: | No |
| Speed [Max] Grease (RPM): | 5,300 rpm | Speed [Max] Oil (RPM): | 6,300 rpm |
| Static Load Rating (lb): | 26,527 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 24,055 lb |
| Sealed: | None | Separable: | Inner ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410080744 | Weight: | 2.52 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

