Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 217 EM
Part #:NU 217 EM
Catalog #:NU 217 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Flanges: | (2) Flanges on Outer Ring |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 164.001482170401 kN |
| Static Load Rating (kN): | 194 kN | Seal Type: | Unsealed |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Dynamic Load Rating (lb): | 36,869 lb |
| Speed [Max] Grease (RPM): | 4,300 rpm | Static Load Rating (lb): | 43,613 lb |
| Duplexing: | No | Sealed: | None |
| Speed [Max] Oil (RPM): | 5,000 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410081024 | Weight: | 4.17 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

