Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 218 EM C3
Part #:NU 218 EM C3
Catalog #:NU 218 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Seal Type: | Unsealed | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 215 kN | Dynamic Load Rating (kN): | 180.001735265601 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Dynamic Load Rating (lb): | 40,466 lb |
| Static Load Rating (lb): | 48,334 lb | Speed [Max] Oil (RPM): | 4,500 rpm |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 3,800 rpm |
| Sealed: | None | Duplexing: | No |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081116 | Weight: | 5.73 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

