Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 219 EM
Part #:NU 219 EM
Catalog #:NU 219 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 32 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 210.000541736002 kN |
| Static Load Rating (kN): | 249 kN | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 4,500 rpm | Speed [Max] Grease (RPM): | 3,800 rpm |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 55,977 lb | Dynamic Load Rating (lb): | 47,210 lb |
| Sealed: | None | Snap Ring: | No |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410090569 | Weight: | 6.28 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.26 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

