Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 224 EM C3
Part #:NU 224 EM C3
Catalog #:NU 224 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 359.398512393603 kN |
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 461 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Duplexing: | No |
| Speed [Max] Grease (RPM): | 2,400 rpm | Platform: | Cylindrical Radial |
| Sealed: | None | Dynamic Load Rating (lb): | 80,796 lb |
| Speed [Max] Oil (RPM): | 3,000 rpm | Static Load Rating (lb): | 103,637 lb |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410081383 | Weight: | 14.24 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 2.10 IN | Country of Origin: | China |

