Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 307 EM
Part #:NU 307 EM
Catalog #:NU 307 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Static Load Rating (kN): | 61.6 kN | Seal Type: | Unsealed |
| Version: | EM: Extra capacity design; Machined brass retainer | Dynamic Load Rating (kN): | 63.8008424088005 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 14,343 lb |
| Speed [Max] Grease (RPM): | 8,500 rpm | Static Load Rating (lb): | 13,848 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 10,000 rpm |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082250 | Weight: | 1.19 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.83 IN |
| Packaged Height: | 3.15 IN | Country of Origin: | China |

