Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 308 EM C3
Part #:NU 308 EM C3
Catalog #:NU 308 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Outer Ring |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Dynamic Load Rating (kN): | 79.8989563792006 kN |
| Static Load Rating (kN): | 77.5 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 17,962 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 17,423 lb |
| Speed [Max] Oil (RPM): | 8,500 rpm | Speed [Max] Grease (RPM): | 7,000 rpm |
| Duplexing: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410082342 | Weight: | 1.63 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

