Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 311 EM C3
Part #:NU 311 EM C3
Catalog #:NU 311 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 29 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Flanges: | (2) Flanges on Outer Ring |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 138 kN |
| Dynamic Load Rating (kN): | 133.998227478401 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Static Load Rating (lb): | 31,024 lb |
| Platform: | Cylindrical Radial | Sealed: | None |
| Dynamic Load Rating (lb): | 30,124 lb | Speed [Max] Oil (RPM): | 6,000 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed [Max] Grease (RPM): | 5,000 rpm | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082540 | Weight: | 3.53 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

