Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 312 EM C3
Part #:NU 312 EM C3
Catalog #:NU 312 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 148.001229075201 kN | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 155 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Sealed: | None |
| Speed [Max] Oil (RPM): | 5,300 rpm | Dynamic Load Rating (lb): | 33,272 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 4,500 rpm |
| Static Load Rating (lb): | 34,845 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410082588 | Weight: | 4.33 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

