Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 313 EM
Part #:NU 313 EM
Catalog #:NU 313 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 190 kN | Additional Information: | Suitable for radial loads only |
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 179.000885405601 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Speed [Max] Oil (RPM): | 5,000 rpm |
| Static Load Rating (lb): | 42,714 lb | Dynamic Load Rating (lb): | 40,241 lb |
| Speed [Max] Grease (RPM): | 4,300 rpm | Duplexing: | No |
| Platform: | Cylindrical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082656 | Weight: | 5.41 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

