Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 315 EM
Part #:NU 315 EM
Catalog #:NU 315 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Seal Type: | Unsealed |
| Inner Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 261 kN |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 238.998498346402 kN | Flanges: | (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Misalignment: | No | Speed [Max] Oil (RPM): | 4,800 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 53,729 lb | Duplexing: | No |
| Speed [Max] Grease (RPM): | 4,000 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 58,675 lb | Retainer: | Yes |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082786 | Weight: | 15.15 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 2.00 IN | Country of Origin: | China |

