Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 315 EM C3
Part #:NU 315 EM C3
Catalog #:NU 315 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Seal Type: | Unsealed | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Static Load Rating (kN): | 261 kN |
| Dynamic Load Rating (kN): | 238.998498346402 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C3 | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 58,675 lb | Speed [Max] Oil (RPM): | 4,800 rpm |
| Speed [Max] Grease (RPM): | 4,000 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 53,729 lb | Duplexing: | No |
| Sealed: | None | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082793 | Weight: | 7.28 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

