Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 316 EM C3
Part #:NU 316 EM C3
Catalog #:NU 316 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 253.001499943202 kN | Flanges: | (2) Flanges on Outer Ring |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Static Load Rating (kN): | 277 kN |
| Seal Type: | Unsealed | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 62,272 lb |
| Speed [Max] Oil (RPM): | 4,300 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 56,877 lb |
| Speed [Max] Grease (RPM): | 3,600 rpm | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410082861 | Weight: | 8.71 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

