Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 319 EM C3
Part #:NU 319 EM C3
Catalog #:NU 319 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Seal Type: | Unsealed | Static Load Rating (kN): | 351 kN |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 311.001861385603 kN |
| Flanges: | (2) Flanges on Outer Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Grease (RPM): | 3,000 rpm |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Dynamic Load Rating (lb): | 69,916 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 3,600 rpm |
| Static Load Rating (lb): | 78,908 lb | Snap Ring: | No |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083059 | Weight: | 15.21 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 1.90 IN | Country of Origin: | China |

