Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 320 EM C3
Part #:NU 320 EM C3
Catalog #:NU 320 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 47 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Flanges: | (2) Flanges on Outer Ring |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 380.999076483203 kN | Static Load Rating (kN): | 427 kN |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Speed [Max] Oil (RPM): | 3,600 rpm |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 85,652 lb |
| Static Load Rating (lb): | 95,993 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 3,000 rpm | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081406 | Weight: | 18.38 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

