Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 321 EM C3
Part #:NU 321 EM C3
Catalog #:NU 321 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 49 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 225 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Dynamic Load Rating (kN): | 417.999383752003 kN |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Static Load Rating (kN): | 469 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Duplexing: | No |
| Speed [Max] Oil (RPM): | 3,000 rpm | Sealed: | None |
| Speed [Max] Grease (RPM): | 2,400 rpm | Static Load Rating (lb): | 105,435 lb |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 93,970 lb | Retainer: | Yes |
| Separable: | Inner ring - both sides | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081420 | Weight: | 19.84 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 1.93 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

