Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 324 EM C3
Part #:NU 324 EM C3
Catalog #:NU 324 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Static Load Rating (kN): | 644 kN |
| Flanges: | (2) Flanges on Outer Ring | Dynamic Load Rating (kN): | 548.999509872004 kN |
| Seal Type: | Unsealed | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Duplexing: | No |
| Static Load Rating (lb): | 144,777 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 2,200 rpm | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 2,800 rpm |
| Dynamic Load Rating (lb): | 123,420 lb | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410083103 | Weight: | 32.14 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 2.90 IN | Country of Origin: | China |

