Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1207-B
Part #:U1207B
Catalog #:U-1207-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 38.0322946800003 kN | Static Load Rating (kN): | 36.8312748480003 kN |
| Inner Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring |
| Cage Material: | Steel | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Platform: | Cylindrical Radial | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 8,280 lb |
| Dynamic Load Rating (lb): | 8,550 lb | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410038400 | Weight: | 0.80 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

