Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1210-B
Part #:U1210B
Catalog #:U-1210-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 52.0441927200004 kN | Inner Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Static Load Rating (kN): | 58.5385962560005 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 13,160 lb | Dynamic Load Rating (lb): | 11,700 lb |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Sealed: | None | Separable: | Nonseparable |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410038530 | Weight: | 1.25 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

