Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1224-E
Part #:U1224E
Catalog #:U-1224-E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Seal Type: | Unsealed | Static Load Rating (kN): | 373.961989912003 kN |
| Outer Race Configuration: | Separable Both Directions | Inner Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 284.196878024002 kN | Flanges: | (2) Flanges on Inner Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 63,890 lb |
| Sealed: | None | Static Load Rating (lb): | 84,070 lb |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Outer ring - one side | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410039001 | Weight: | 14.60 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 2.56 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

