Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1308-B
Part #:U1308B
Catalog #:U-1308-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Seal Type: | Unsealed | Inner Race Configuration: | Non-Separable |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring |
| Static Load Rating (kN): | 68.9474348000006 kN | Dynamic Load Rating (kN): | 69.4812213920006 kN |
| Cage Material: | Steel | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 15,620 lb | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 15,500 lb |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Separable: | Nonseparable | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410039278 | Weight: | 1.70 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

