Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1314-B
Part #:U1314B
Catalog #:U-1314-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Dynamic Load Rating (kN): | 171.389978248001 kN |
| Flanges: | (2) Flanges on Inner Ring | Seal Type: | Unsealed |
| Inner Race Configuration: | Non-Separable | Static Load Rating (kN): | 187.003236064002 kN |
| Cage Material: | Steel | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Static Load Rating (lb): | 42,040 lb |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 38,530 lb |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410039605 | Weight: | 7.10 LB |
| Packaged Length: | 5.09 IN | Packaged Width: | 5.09 IN |
| Packaged Height: | 1.57 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

