Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-1317-B
Part #:U1317B
Catalog #:U-1317-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 41 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Static Load Rating (lb): | 58,040 lb | Platform: | Cylindrical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 52,360 lb |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No | Separable: | Nonseparable |
General Specifications
| UPC: | 637410039681 | Weight: | 10.98 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

