Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5207-B
Part #:U5207B
Catalog #:U-5207-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Static Load Rating (kN): | 69.2588103120006 kN | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 62.0971735360005 kN | Inner Race Configuration: | Non-Separable |
| Cage Material: | Steel | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Sealed: | None |
| Static Load Rating (lb): | 15,570 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 13,960 lb |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Nonseparable |
General Specifications
| UPC: | 637410040441 | Weight: | 1.20 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 1.10 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

