Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5210-B
Part #:U5210B
Catalog #:U-5210-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30.2 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Steel | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Cylindrical Roller |
| Dynamic Load Rating (lb): | 18,660 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 23,980 lb | Sealed: | None |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes | Separable: | Nonseparable |
General Specifications
| UPC: | 637410040496 | Weight: | 2.12 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

