Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5216-B
Part #:U5216B
Catalog #:U-5216-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 44.5 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring | Static Load Rating (kN): | 269.829122256002 kN |
| Outer Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 192.963853008002 kN | Inner Race Configuration: | Non-Separable |
| Cage Material: | Steel | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | Normal | Sealed: | None |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 60,660 lb |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 43,380 lb |
| Duplexing: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Nonseparable |
| Retainer: | Yes |
General Specifications
| UPC: | 637410040724 | Weight: | 6.54 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

