Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5308-B
Part #:U5308B
Catalog #:U-5308-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 36.5 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Dynamic Load Rating (kN): | 109.737626872001 kN | Static Load Rating (kN): | 124.105382640001 kN |
| Outer Race Configuration: | Non-Separable | Flanges: | (2) Flanges on Inner Ring; Snap Rings Inside Outer Ring |
| Inner Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Cage Material: | Steel | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Radial Clearance: | Normal |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 27,900 lb |
| Sealed: | None | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 24,670 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Separable: | Nonseparable |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410041240 | Weight: | 2.70 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 1.61 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

