Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - U-5316-EMR
Part #:U5316EMR
Catalog #:U-5316-EMR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68.3 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Inner Race Configuration: | Non-Separable | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 379.522266912003 kN | Outer Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 495.843261752004 kN | Flanges: | (2) Flanges on Inner Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 85,320 lb |
| Static Load Rating (lb): | 111,470 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Outer ring - both sides |
General Specifications
| UPC: | 637410041479 | Weight: | 17.70 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

